45.6.7 Data Scramble Control
Note: Access to this register is limited to 32-bit width. Byte level access is not
allowed.
Symbol | Description | Symbol | Description | Symbol | Description |
---|---|---|---|---|---|
R | Readable bit | HC | Cleared by Hardware | (Grey cell) | Unimplemented |
W | Writable bit | HS | Set by Hardware | X | Bit is unknown at Reset |
K | Write to clear | S | Software settable bit | — | — |
Name: | DSCC |
Offset: | 0x18 |
Reset: | 0x00000000 |
Property: | PAC Write-Protected, Enable-Protected |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
DSCEN | DSCKEY[29:24] | ||||||||
Access | R/W | W | W | W | W | W | W | ||
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
DSCKEY[23:16] | |||||||||
Access | W | W | W | W | W | W | W | W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
DSCKEY[15:8] | |||||||||
Access | W | W | W | W | W | W | W | W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
DSCKEY[7:0] | |||||||||
Access | W | W | W | W | W | W | W | W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit 31 – DSCEN Data Scramble Enable
Writing '1' to this bit enables the TRAM scrambling function. Reading this bit provides the following information:
Value | Description |
---|---|
0 | TRAM scrambling function is disabled |
1 | TRAM scrambling function is enabled |