13.7.2.3 APP_OP_STATE_T

C

typedef enum
{
    APP_STATE_TX_SUCCESS,
    APP_STATE_TX_IN_PROGRESS,
    APP_STATE_TX_FAILURE,
    APP_STATE_TX_ACK,
    APP_STATE_TX_NO_ACK,
    APP_STATE_RX_SUCCESS,
    APP_CCA_CHANNEL_ACCESS_SUCCESS,
    APP_CCA_CHANNEL_ACCESS_FAILURE,
    APP_ED_SCAN_INIT,
    APP_ED_SCAN_IN_PROGRESS,
    APP_PIB_ATTR_SET_SUCCESS,
    APP_PIB_ATTR_SET_FAILURE,
    APP_PIB_ATTR_OUT_OF_RANGE,
    APP_TIMER_START,
    APP_TIMER_IN_PROGRESS,
    APP_TIMER_EXPIRED,
    APP_TIMER_STOPPED,
            
}APP_OP_STATE_T;

Description

The definition of different application Operating States.

Field Documentation

Enumerator Description
APP_STATE_TX_SUCCESS, APP_STATE_TX_IN_PROGRESS, APP_STATE_TX_FAILURE, APP_STATE_TX_ACK, APP_STATE_TX_NO_ACK, APP_STATE_RX_SUCCESS Packet Transmit States
APP_ED_SCAN_INIT, APP_ED_SCAN_IN_PROGRESS ED Scan States
APP_CCA_CHANNEL_ACCESS_SUCCESS, APP_CCA_CHANNEL_ACCESS_FAILURE, CCA result Status
APP_PIB_ATTR_SET_SUCCESS, APP_PIB_ATTR_SET_FAILURE, APP_PIB_ATTR_OUT_OF_RANGE PIB Attribute Set Status using PHY_PibSetAPI
APP_TIMER_START, APP_TIMER_IN_PROGRESS, APP_TIMER_EXPIRED, APP_TIMER_STOPPED APP Timer Status if used