13.3.3.3 APP_TRPS_DiscEvtProc
C
void APP_TRPS_DiscEvtProc(uint16_t connHandle);
Description
Process Disconnection event specific to BLE Sensor
Parameters
Parameter | Description |
---|---|
[in] connHandle | Handle associated with the Connection |
void APP_TRPS_DiscEvtProc(uint16_t connHandle);
Process Disconnection event specific to BLE Sensor
Parameter | Description |
---|---|
[in] connHandle | Handle associated with the Connection |
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.