4.1 Starting maxView Storage Manager and Logging In 

The procedure for starting and logging in to maxView Storage Manager is the same for all operating systems with a graphical desktop. You can login as the Administrator, with full management-level access to your storage space, or as a Standard user, with restricted access to your storage space (see 4.2 Working in maxView Storage Manager for more information about access permissions).
  1. On the desktop, double-click the maxView Storage Manager desktop icon.

    The login window opens in the default browser.

    Note: If you do not have an icon for maxView Storage Manager on your desktop, open a browser window, then type this URL in the address bar and press Return: https://127.0.0.1:8443/maxview/manager/login.xhtml.
  2. For full management-level access to your storage space, enter the Administrator account username and password for your operating system. For Standard-level access to your storage space, enter your regular network login credentials. Then click Login.

    The maxView Storage Manager main window opens.