1.4 Reset Structure
IAP Initiator and IAP Target use the following Reset scheme:
- reset_156 : For all the signals generated and synchronized in the 156 MHz domain.
- reset_50: For all the signals generated and synchronized in the 50 MHz domain.