1.3 Clocking Structure
The following table lists all the clocks used in the IAP Initiator design.
| Clock Name | Frequency in MHz | Instance Name |
|---|---|---|
| Clk_156 | 156.25 | CORE10GMAC0_0 |
| IAP_INITIATOR_SUBSYSTEM_0 | ||
| Clk_50 | 50 | CORE10GMAC0_0 |
| MiV_SUBSYSTEM_0 | ||
| UART_IF_0 | ||
| TX_CLK_R | 161.133 | CORE10GMAC0_0 |
| RX_CLK_R | 161.133 | CORE10GMAC0_0 |
The following table lists all the clocks used in the IAP Target design.
| Clock name | Frequency (MHz) | Instance Name |
|---|---|---|
| O_MAC_SYS_CLK | 156.25 | CORE10GMAC0_0 |
| IAP_TARGET_SUBSYSTEM_0 | ||
| FIFO_SUBSYSTEM_0 | ||
| O_Clk_50 | 50 | CORE10GMAC0_0 |
| MiV_SUBSYSTEM_0 | ||
| IAP_TARGET_SUBSYSTEM_0 | ||
| O_I2C_clk | 1 | MiV_SUBSYSTEM_0 |
| TX_CLK_R | 161.133 | CORE10GMAC0_0 |
| RX_CLK_R | 161.133 | CORE10GMAC0_0 |