41.4.19 Configurable Logic Block (CLB) Characteristics
|
Standard Operating Conditions (unless otherwise stated) | ||||||||
|---|---|---|---|---|---|---|---|---|
| Param No. | Sym. | Characteristic | Min. | Typ. † | Max. | Units | Conditions | |
| CLB01* | TBLE | Single BLE input to output propagation time | — | 10 | — | ns | ||
| CLB02* | TMIN_TRIG | Input minimum high to low time to trigger BLE | — | 5 | — | ns | ||
| CLB02A* | Input minimum low to high time to trigger BLE | — | 8 | — | ns | |||
| CLB03* | TEC_SU | CLB Data Set-up time | — | 10 | — | ns | ||
| CLB04* | TEC_H | CLB External Data Hold time | — | 10 | — | ns | ||
| CLB05* | TEC_DC | CLB external clock duty cycle | — | 50 | — | % | ||
| CLB06* | FMAX_SYNC | CLB module maximum clock frequency for synchronous applications | — | 16 | — | MHz | ||
| CLB07* | FMAX_ASYNC | CLB module maximum switching frequency for asynchronous applications | — | 100 | — | MHz | ||
| CLB08* | TCONFIG | CLB Configuration loading time | — | 206 | — | Instruction Cycles (TCY) | MD = 01, Burst Mode | |
|
* These parameters are characterized but not tested. † Data in “Typ” column is at 3.0V, 25°C unless otherwise stated. These parameters are for design guidance only and are not tested. | ||||||||