41.4.8 Comparator Specifications
|
Standard Operating Conditions (unless otherwise stated) VDD = 3.0V, TA = 25°C | |||||||
|---|---|---|---|---|---|---|---|
| Param No. | Sym. | Characteristic | Min. | Typ. † | Max. | Units | Conditions |
| CM01 | VIOFF | Input Offset Voltage | -50 | — | 50 | mV | VICM = VDD/2; CxSP = 1, Low Power/Speed;
VDD = 3.0V |
| CM02 | VICM | Input Common-Mode Range | GND | — | VDD | V | |
| CM03 | CMRR | Common-Mode Input Rejection Ratio | — | 50 | — | dB | CxSP = 1, Low Speed/Power; VDD = 3.0V |
| CM04 | VHYST | Comparator Hysteresis | 10 | — | 50 | mV | CxSP = 1, Low Speed/Power; VDD = 3.0V |
| CM05* | TRESP(1) | Response Time, Rising Edge | — | 110 | — | ns | CxSP = 1, Low Speed/Power; VDD = 3.0V |
| CM05A* | Response Time, Falling Edge | — | 130 | — | ns | CxSP = 1, Low Speed/Power; VDD = 3.0V | |
| CM05B* | Response Time, Rising Edge | — | 80 | — | ns | CxSP = 0, High Speed/Power; VDD =
3.0V | |
| CM05C* | Response Time, Falling Edge | — | 90 | — | ns | CxSP = 0, High Speed/Power; VDD =
3.0V | |
|
* These parameters are characterized but not tested. † Data in “Typ” column is at 3.0V, 25°C unless otherwise stated. These parameters are for design guidance only and are not tested. Note:
| |||||||