28.8.9 CLCnGLS1

CLCn Gate2 Logic Select Register
Name: CLCnGLS1
Offset: 0x0693

Bit 76543210 
 G2D4TG2D4NG2D3TG2D3NG2D2TG2D2NG2D1TG2D1N 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset xxxxxxxx 

Bits 1, 3, 5, 7 – G2DyT dyT: Gate2 Data ‘y’ True (noninverted)

Reset States: 
POR/BOR = xxxx
All Other Resets = uuuu
ValueDescription
1 dyT is gated into g2
0 dyT is not gated into g2

Bits 0, 2, 4, 6 – G2DyN dyN: Gate2 Data ‘y’ Negated (inverted)

Reset States: 
POR/BOR = xxxx
All Other Resets = uuuu
ValueDescription
1 dyN is gated into g2
0 dyN is not gated into g2