22.12.4 TxGATE

Timer Gate Source Selection Register
Name: TxGATE
Offset: 0x0310

Bit 76543210 
    GSS[4:0] 
Access R/WR/WR/WR/WR/W 
Reset 00000 

Bits 4:0 – GSS[4:0] Timer Gate Source Selection

Table 22-5. Timer Gate Sources
GSSGate Source
11111Reserved
11110CLB_BLE[5]
11101CLB_BLE[4]
11100CLB_BLE[3]
11011CLB_BLE[2]
11010PWM2_OUT
11001PWM1_OUT
11000CLC4_OUT
10111CLC3_OUT
10110CLC2_OUT
10101CLC1_OUT
10100Reserved
10011C2_OUT
10010C1_OUT
10001-01001Reserved
01000CCP2_OUT
00111CCP1_OUT
00110-00100Reserved
00011TMR2_Postscaled_OUT
00010Reserved
00001TMR0_overflow_OUT
00000Pin selected by T1GPPS