2.7.5.2 Packet Analysis
The RNBD451 module acts as a peripheral device and advertizes its presence to all the nearby Bluetooth central devices. The central device initiates the scanning request and also a connection to the RNBD451 module. The service/characteristics discovery are carried out during the connection procedure. Upon connection, the devices are eligible to exchange data. The following section categorizes and provides further details about different packets.