3.1.1 Introduction:
The MPLAB® Code Configurator RNBD/RN487x BLE Modules Library allows to promptly configure the C code-generated software driver, based on the user’s selected API features available in the MCC Library. The Generated Driver code can support the BLE module using a PIC device.
The library module uses a Graphic User Interface (GUI) provided by the MCC, used to set the configuration, and the custom configurations of the protocol. The Customized C code is generated within the MPLABX project, in a folder named "MCC Generated Files".
This Library uses (1) UART, (1) GPIO, and DELAY support at minimal.
Refer to the /images folder for source files & max resolution.