3.1.7 RNBD Basic Data Exchange PIN Settings:
- PIC18F47Q10 MCC Configuration
- Basic Data Exchange Example.

Set Device Selection to RNBD as shown in below image
Make sure Sample Example Toggle button was Enabled
Expand Reference Examples and Select Basic Data Exchange
Note:
- Basic Data Exchange Application uses only one instance of EUSART1 for data transfer
- Important: EUSART Rx1/Tx1
Uncheck Analog, Slew Rate & Input Level Control checkboxes as
shown below.
Configuration for PIC Basic Data Exchange was completed click here for code generation steps.