11.3.2.4 Completion of Synchronization
In order to check if synchronization is
complete, the user can either poll the relevant bits in SYNCBUSY or use the Synchronisation
Ready interrupt (if available). The Synchronization Ready Interrupt flag will be set when
all ongoing synchronizations are complete (i.e., when all bits in SYNCBUSY are
'0').