11.3.2.6 Software Reset Write Synchronization
Setting the Software Reset bit in CTRLA (CTRLA.SWRST=1) will
trigger write synchronization and set SYNCBUSY.SWRST. When writing a ‘1’
to the CTRLA.SWRST bit it will immediately read as ‘1’. CTRL.SWRST and
SYNCBUSY.SWRST will be cleared by hardware when the peripheral has been reset. Writing a
'0' to the CTRL.SWRST bit has no effect. The Ready interrupt (if
available) cannot be used for Software Reset write synchronization.