11.3.2.3 General Read Synchronization
Read-synchronized registers are synchronized when the register value is updated. During synchronization the corresponding bit in SYNCBUSY will be set. Reading a Read-synchronized register will return its value immediately and the corresponding bit in SYNCBUSY will not be set.