15.7.4 Interrupt Enable Clear

Table 15-7. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
R Readable bit HC Cleared by Hardware(Grey cell)Unimplemented
W Writable bit HS Set by Hardware X Bit is unknown at Reset
K Write to clear S Software settable bit——
Name: INTENCLR
Offset: 0x4
Reset: 0x00
Property: Write-Protected

Bit 76543210 
        EW 
Access R/W 
Reset 0 

Bit 0 – EW Early Warning Interrupt Enable

Writing a zero to this bit has no effect.
Writing a one to this bit disables the Early Warning interrupt.

ValueDescription
0The Early Warning interrupt is disabled
1The Early Warning interrupt is enabled