15.7.2 Configuration

Table 15-5. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
R Readable bit HC Cleared by Hardware(Grey cell)Unimplemented
W Writable bit HS Set by Hardware X Bit is unknown at Reset
K Write to clear S Software settable bit——
Name: CONFIG
Offset: 0x1
Reset: N/A - Loaded from NVM User Row at start-up
Property: Write-Protected, Enable-Protected, Write-Synchronized

Bit 76543210 
 WINDOW[3:0]PER[3:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset xxxxxxxx 

Bits 7:4 – WINDOW[3:0] Window Mode Time-Out Period

In Window mode, these bits determine the watchdog closed window period as a number of oscillator cycles.

These bits are loaded from NVM User Row at start-up. Refer to NVM User Row Mapping for more details.

ValueDescription
0x08 clock cycles
0x116 clock cycles
0x232 clock cycles
0x364 clock cycles
0x4128 clock cycles
0x5256 clocks cycles
0x6512 clocks cycles
0x71024 clock cycles
0x82048 clock cycles
0x94096 clock cycles
0xA8192 clock cycles
0xB16384 clock cycles
0xC-0xFReserved

Bits 3:0 – PER[3:0] Time-Out Period

These bits determine the Watchdog Time-out period as a number of GCLK_WDT clock cycles. In Window mode operation, these bits define the open window period.

These bits are loaded from NVM User Row at start-up. Refer to NVM User Row Mapping for more details.

ValueDescription
0x08 clock cycles
0x116 clock cycles
0x232 clock cycles
0x364 clock cycles
0x4128 clock cycles
0x5256 clocks cycles
0x6512 clocks cycles
0x71024 clock cycles
0x82048 clock cycles
0x94096 clock cycles
0xA8192 clock cycles
0xB16384 clock cycles
0xC-0xFReserved