17.7.10 Configuration n

Table 17-13. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
R Readable bit HC Cleared by Hardware(Grey cell)Unimplemented
W Writable bit HS Set by Hardware X Bit is unknown at Reset
K Write to clear S Software settable bit——
Name: CONFIGn
Offset: 0x18 + n*0x04 [n=0..1]
Reset: 0x00000000
Property: Write-Protected

Bit 3130292827262524 
 FILTEN7SENSE7[2:0]FILTEN6SENSE6[2:0] 
Access RWRWRWRWRWRWRWRW 
Reset 00000000 
Bit 2322212019181716 
 FILTEN5SENSE5[2:0]FILTEN4SENSE4[2:0] 
Access RWRWRWRWRWRWRWRW 
Reset 00000000 
Bit 15141312111098 
 FILTEN3SENSE3[2:0]FILTEN2SENSE2[2:0] 
Access RWRWRWRWRWRWRWRW 
Reset 00000000 
Bit 76543210 
 FILTEN1SENSE1[2:0]FILTEN0SENSE0[2:0] 
Access RWRWRWRWRWRWRWRW 
Reset 00000000 

Bits 3, 7, 11, 15, 19, 23, 27, 31 – FILTENx Filter x Enable [x=7..0]

0:Filter is disabled for EXTINT[n*8+x] input.
1:Filter is enabled for EXTINT[n*8+x] input.

Bits 0:2, 4:6, 8:10, 12:14, 16:18, 20:22, 24:26, 28:30 – SENSEx Input Sense x Configuration [x=7..0]

SENSEx[2:0]NameDescription
0x0NONENo detection
0x1RISERising-edge detection
0x2FALLFalling-edge detection
0x3BOTHBoth-edges detection
0x4HIGHHigh-level detection
0x5LOWLow-level detection
0x6-0x7Reserved
Note:
  1. FILTEN7-FILTEN0 bits and SENSE7[2:0]-SENSE0[2:0] bitfields in CONFIG0 register belong to External Interrupt 7 to 0.
  2. FILTEN7-FILTEN0 bits and SENSE7[2:0]-SENSE0[2:0] bitfields in CONFIG1 register belong to External Interrupt 15 to 8.