17.7.3 Non-Maskable Interrupt Control

Table 17-6. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
R Readable bit HC Cleared by Hardware(Grey cell)Unimplemented
W Writable bit HS Set by Hardware X Bit is unknown at Reset
K Write to clear S Software settable bit——
Name: NMICTRL
Offset: 0x02
Reset: 0x00
Property: Write-Protected

Bit 76543210 
     NMIFILTENNMISENSE[2:0] 
Access R/WR/WR/WR/W 
Reset 0000 

Bit 3 – NMIFILTEN Non-Maskable Interrupt Filter Enable

ValueDescription
0NMI filter is disabled.
1NMI filter is enabled.

Bits 2:0 – NMISENSE[2:0] Non-Maskable Interrupt Sense

These bits define on which edge or level the NMI triggers.

NMISENSE[2:0]NameDescription
0x0NONENo detection
0x1RISERising-edge detection
0x2FALLFalling-edge detection
0x3BOTHBoth-edges detection
0x4HIGHHigh-level detection
0x5LOWLow-level detection
0x6-0x7Reserved