17.7.7 Interrupt Enable Set

Table 17-10. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
R Readable bit HC Cleared by Hardware(Grey cell)Unimplemented
W Writable bit HS Set by Hardware X Bit is unknown at Reset
K Write to clear S Software settable bit——
Name: INTENSET
Offset: 0x0C
Reset: 0x00000000
Property: Write-Protected

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
 EXTINT15EXTINT14EXTINT13EXTINT12EXTINT11EXTINT10EXTINT9EXTINT8 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 EXTINT7EXTINT6EXTINT5EXTINT4EXTINT3EXTINT2EXTINT1EXTINT0 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 0, 1, 2, 3, 4, 5, 6, 7, 8, 9, 10, 11, 12, 13, 14, 15 – EXTINT External Interrupt x Enable [x=15..0]

Writing a zero to this bit has no effect.

Writing a one to this bit will set the External Interrupt x Enable bit, which enables the external interrupt.

ValueDescription
0The external interrupt x is disabled.
1The external interrupt x is enabled.