26.9.11 Status

Table 26-50. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
R Readable bit HC Cleared by Hardware(Grey cell)Unimplemented
W Writable bit HS Set by Hardware X Bit is unknown at Reset
K Write to clear S Software settable bit——
Name: STATUS
Offset: 0x0F
Reset: 0x08
Property: -

Bit 76543210 
 SYNCBUSY  SLAVESTOP    
Access RRR 
Reset 001 

Bit 7 – SYNCBUSY Synchronization Busy

This bit is cleared when the synchronization of registers between the clock domains is complete.

This bit is set when the synchronization of registers between clock domains is started.

Bit 4 – SLAVE Client Status Flag

This bit is only available in 32-bit mode on the Client TC. The bit is set when the associated Host TC is set to run in 32-bit mode.

Bit 3 – STOP Stop Status Flag

This bit is set when the TC is disabled, on a Stop command, or on an overflow/underflow condition when the One-Shot bit in the Control B Set register (CTRLBSET.ONESHOT) is '1'.

ValueDescription
0Counter is running.
1Counter is stopped.