16.7.8 Debug Control

Table 16-9. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
R Readable bit HC Cleared by Hardware(Grey cell)Unimplemented
W Writable bit HS Set by Hardware X Bit is unknown at Reset
K Write to clear S Software settable bit——
Name: DBGCTRL
Offset: 0x0B
Reset: 0x00
Property: -

Bit 76543210 
        DBGRUN 
Access R/W 
Reset 0 

Bit 0 – DBGRUN Run During Debug

This bit is not reset by a Software Reset.

Writing a zero to this bit causes the RTC to halt during Debug mode.

Writing a one to this bit allows the RTC to continue normal operation during Debug mode.