12 References and Resources
For additional information, refer to the following documents:
- Sensorless Field Oriented Control (FOC) for a Permanent Magnet Synchronous Motor (PMSM) Using a PLL Estimator and Field Weakening (FW)
- Sensorless Field Oriented Control of a PMSM
- VF Control of 3-Phase Induction Motor Using Space Vector Modulation
- Sensorless Field Oriented Control (FOC) for a Permanent Magnet Synchronous Motor (PMSM) Using a PLL Estimator and Equation-based Flux Weakening (FW)
- SAM E70/S70/V70/V71 Family Data Sheet
- SAM E70 Atmel SMART ARM-based Flash MCU Data Sheet
- Section 43. Quadrature Encoder Interface (QEI)
- DM330021-2 - dsPICDEM MCLV-2 Development Board