Jump to main content
Features
- WILCS02PE Module is a Low-Power, 2.4 GHz IEEE® 802.11
b/g/n RF/Baseband/MAC Link Controller Module
- SD/MMCplus Card Connector for
Controlling the WILCS02PE Module by a Host MPU
Board Using the SDIO Interface
- On-Board USB-to-UART Converter Using
Microchip MCP2221A for Debug UART
- Manual Reset Button to Reset the WILCS02PE Module
- Separate Current Measurement Headers
for VDD and VDDIO Supply Rails
- Power Supply from a Host MPU Board
Through an SD/MMCplus Connector or Test the PC Using a USB Type-C® Cable or External Power Supply
- Hardware-Based 802.15.2 Compliant
Three-Wire PTA Interface to Support Wi-Fi®/Bluetooth® Co-existence Using Shared Antenna
- Optional Alternate SPI Connection to
MMCplus/SD Card Interface for Controlling the WILCS02PE Module