Introduction
The WILCS02 Wi-Fi® Link Controller SD Board is a Secure Digital (SD) card interface board that supports the 2.4 GHz IEEE® 802.11 b/g/n standard. It is designed to demonstrate the features and functionalities of Microchip’s low-power Wi-Fi WILCS02PE module.
The WILCS02-SD Board offers:
- WILCS02PE module with WLAN connectivity solution and hardware-based security accelerator
- PCB antenna