5 Using SPI Interface
This section describes how to use the SPI interface via the SD/MMCplus connector and wire jumpers of the WILCS02-SD board. The user can follow either Using SPI Interface via SD/MMCplus Connector or Using SPI Interface via Jumper Wires based on their use case scenario.