7 Document Revision History
The revision history describes the changes that were implemented in the document. The changes are listed by revision, starting with the most current publication.
| Revision | Date | Section | Description |
|---|---|---|---|
| C | 09/2024 | Hardware |
|
| WILCS02-SD Board SD/MMCplus Connector |
| ||
| Using SPI Interface via SD/MMCplus Connector |
| ||
| Using SPI Interface via Jumper Wires | Removed the note for “R117” | ||
| WILCS02-SD Board Schematics |
| ||
| B | 07/2024 | Features | Updated |
| Acronyms and Abbreviations | Removed “JTAG” | ||
| Reference Documentation | Added web link for the WILCS02IC and WILCS02 Family Data Sheet | ||
| Prerequisites | Updated “WILCS02 Wi-Fi® Link Controller SD Board (EV74A47A)” | ||
| Hardware |
| ||
| Power Supply | Reshuffled the order | ||
| Standard SD/MMCplus Connector Pin Specification | Updated the “Connector Pin Details” | ||
| DEBUG Connector (J200) | Updated the terminal settings | ||
| PTA Interface Header (J101) | Updated the description and note | ||
| Kit Overview | Updated WILCS02-SD board top view and bottom view image | ||
| Strapping Pin Header | Added a new section to describe the jumper setting for the SDIO and SPI mode selection | ||
| Using SPI Interface via Jumper Wires | Updated the description | ||
| WILCS02-SD Board Schematics | Updated the following schematics:
| ||
| WILCS02 Wi-Fi® Link Controller SD Board Bill of Materials | Added a new section along with the official web page link | ||
| Appendix B: Regulatory Approval | Added a new section with regulatory approval details | ||
| A | 03/2024 | Document | Initial revision |