3 Hardware
This section describes the hardware features of the WILCS02-SD board.
Note:
- Using Microchip’s total system solution, which includes complementary devices, software drivers and reference designs, is highly recommended to ensure the proven performance of the WILCS02-SD boards. For more details, go to support.microchip.com or contact your local Microchip Sales office.
- It is recommended to connect this pin with the Tri-State pin on the host board.
| Designator | Description | Manufacturer Part Number |
|---|---|---|
| U100 | MCHP INTERFACE USB I2C UART MCP2221A-I/ST TSSOP-14 | MCP2221A-I/ST |
| U101 | MCHP RF WI-FI® 802.11 b/g/n WILCS02PE-I | WILCS02PE-I |
| U201 | MCHP ANALOG LDO 0.8V-5V MCP1727T-ADJE/MF DFN-8 | MCP1727T-ADJE/MF |
| U202 | MCHP ANALOG POWER SWITCH 1.7V to 5.5V 2A MIC94083YFT 4-TMLF | MIC94083YFT-TR |