2 Kit Overview
The WILCS02-SD board is a plug-in board containing the low-power WILCS02PE module. This board can be plugged in to any host Microprocessor (MPU) board with SD/MMCplus card connector support. This is targeted for an MPU host running a Linux OS and can be interfaced through the SDIO interface. The WILCS02-SD board has an on-board PTA interface header for the co-existence of the external Bluetooth® device.