3.2 Data Protocol for Base Station Acknowledgment

The following table provides details about the base station acknowledgment protocol parameters. The Manchester encoding is using a low-to-high transition for a ‘0’ bit and a high-to-low transition for a ‘1’ bit.

Table 3-3. Acknowledgment Protocol
Protocol Item#Of Data BitsValueDescription
Preamble55‘1’Pre-burst for wake-up and synchronization
Start bit1‘0’Start bit to indicate data payload
Data Payload 80x60ID for RSSI data
80x60Repeated
Total72—Data telegram with Ttx = 9 ms at 8 kbit/s