4.1 Base Station Transceiver

The ATA5831 base station transceiver is mounted on the ATA5831-XPRO extension board. The following figure illustrates the base station transceiver board. The adapter board has an In-System Programming (ISP) connector that helps in programming the EEPROM configuration data into the device. The user can connect this extension board to the EXT1 of the SAMC21-XPRO board.
Figure 4-1. Base Station Transceiver Board

The following table provides a detailed summary about the connector pins of the ATA5831-XPRO extension board.

Table 4-1. EXT Connections
FunctionEXT PinsFunction
ID_Data12GND
—34—
NPWRON1 (PA20)56NRESET (PA21)
—78—
IRQ (PB14)910—
—1112—
—1314—
NSS (PA17)1516MOSI (PA18)
MISO (PA16)1718SCK (PA19)
GND1920VCC