Jump to main content
11.13.15 PIE8
Peripheral Interrupt
Enable Register 8Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| SCANIE | | CLC4IE | | U2IE | U2EIE | U2TXIE | U2RXIE | |
Access | R/W | | R/W | | R/W | R/W | R/W | R/W | |
Reset | 0 | | 0 | | 0 | 0 | 0 | 0 | |
Bit 7 – SCANIE Memory Scanner
Interrupt Enable
Value | Description |
---|
1 |
Enabled |
0 |
Disabled |
Bit 5 – CLC4IE CLC4 Interrupt
Enable
Value | Description |
---|
1 |
Enabled |
0 |
Disabled |
Bit 3 – U2IE UART2 Interrupt
Enable
Value | Description |
---|
1 |
Enabled |
0 |
Disabled |
Bit 2 – U2EIE UART2 Framing Error
Interrupt Enable
Value | Description |
---|
1 |
Enabled |
0 |
Disabled |
Bit 1 – U2TXIE UART2 Transmit
Interrupt Enable
Value | Description |
---|
1 |
Enabled |
0 |
Disabled |
Bit 0 – U2RXIE UART2 Receive
Interrupt Enable
Value | Description |
---|
1 |
Enabled |
0 |
Disabled |