6.2.2 Modifications to the Class B Library
The Flash Class B library was slightly tweaked to support Hardware CRC and the Class B library in the same application. The modification was to change the CRC Checksum encoding in memory from big-endian to little-endian, as the hardware module requires the checksum to be in little-endian format. This modification isn’t necessary unless using the hardware CRC.