6.3.1 Checksum Mode
During development, a simple 16-bit checksum was implemented in the program before the
Class B library was available, which likely is a less robust checksum than the CRC-16
performed by the Class B library, but it is expected to have a faster calculation time.
To enable this checksum, set the macro
FUSA_ENABLE_EEPROM_SIMPLE_CHECKSUM in
Application.h.