33.14 TWI
| Symbol | Description | Condition | Min. | Typ. | Max. | Unit | |
|---|---|---|---|---|---|---|---|
| fSCL | SCL clock frequency | Max. frequency requires system clock at 10 MHz | 0 | - | 1000 | kHz | |
| VIH | Input high voltage | 0.7 × VDD | - | - | V | ||
| VIL | Input low voltage | - | - | 0.3 × VDD | V | ||
| VHYS | Hysteresis of Schmitt Trigger inputs | 0.1 × VDD | 0.4 × VDD | V | |||
| VOL | Output low voltage | Iload = 20 mA, Fast mode+ | - | - | 0.2 × VDD | V | |
| Iload = 3 mA, Normal mode, VDD > 2V | - | - | 0.4V | ||||
| Iload = 3 mA, Normal mode, VDD ≤ 2V | - | - | 0.2 × VDD | ||||
| IOL | Low-level output current | fSCL ≤ 400 kHz, VOL = 0.4V | 3 | - | - | mA | |
| fSCL ≤ 1 MHz, VOL = 0.4V | 20 | - | - | ||||
| CB | Capacitive load for each bus line | fSCL ≤ 100 kHz | - | - | 400 | pF | |
| fSCL ≤ 400 kHz | - | - | 400 | ||||
| fSCL ≤ 1 MHz | - | - | 550 | ||||
| tR | Rise time for both SDA and SCL | fSCL ≤ 100 kHz | - | - | 1000 | ns | |
| fSCL ≤ 400 kHz | 20 | - | 300 | ||||
| fSCL ≤ 1 MHz | - | - | 120 | ||||
| tOF | Output fall time from VIHmin to VILmax | 10 pF < capacitance of bus line < 400 pF | fSCL ≤ 100 kHz | - | 250 | ns | |
| fSCL ≤ 400 kHz | 20 × (VDD/5.5V) | - | 250 | ||||
| fSCL ≤ 1 MHz | 20 × (VDD/5.5V) | - | 120 | ||||
| tSP | Spikes suppressed by the input filter | 0 | - | 50 | ns | ||
| IL | Input current for each I/O pin | 0.1×VDD < VI < 0.9×VDD | - | - | 1 | µA | |
| CI | Capacitance for each I/O pin | - | - | 10 | pF | ||
| RP_TWI | Value of external pull-up resistor | fSCL ≤ 100 kHz | (VDD - VOL(max)) /IOL | - | 1000 ns/(0.8473 × CB) | Ω | |
| fSCL ≤ 400 kHz | - | - | 300 ns/(0.8473 × CB) | ||||
| fSCL ≤ 1 MHz | - | - | 120 ns/(0.8473 × CB) | ||||
| tHD;STA | Hold time (repeated) Start condition | fSCL ≤ 100 kHz | 4.0 | - | - | µs | |
| fSCL ≤ 400 kHz | 0.6 | - | - | ||||
| fSCL ≤ 1 MHz | 0.26 | - | - | ||||
| Start | - | 2.1 | - | TSCL | |||
| Repeated start | - | 3.1 | - | ||||
| tLOW | Low period of SCL Clock | fSCL ≤ 100 kHz | 4.7 | - | - | µs | |
| fSCL ≤ 400 kHz | 1.3 | - | - | ||||
| fSCL ≤ 1 MHz | 0.5 | - | - | ||||
| tHIGH | High period of SCL Clock | fSCL ≤ 100 kHz | 4.0 | - | - | µs | |
| fSCL ≤ 400 kHz | 0.6 | - | - | ||||
| fSCL ≤ 1 MHz | 0.26 | - | - | ||||
| tSU;STA | Setup time for a repeated Start condition | fSCL ≤ 100 kHz | 4.7 | - | - | µs | |
| fSCL ≤ 400 kHz | 0.6 | - | - | ||||
| fSCL ≤ 1 MHz | 0.26 | - | - | ||||
| - | 3 | - | TSCL | ||||
| tHD;DAT | Data hold time | fSCL ≤ 100 kHz | 0 | - | 3.45 | µs | |
| fSCL ≤ 400 kHz | 0 | - | 0.9 | ||||
| fSCL ≤ 1 MHz | 0 | - | 0.45 | ||||
| tSU;DAT | Data setup time | fSCL ≤ 100 kHz | 250 | - | - | ns | |
| fSCL ≤ 400 kHz | 100 | - | - | ||||
| fSCL ≤ 1 MHz | 50 | - | - | ||||
| tSU;STO | Setup time for Stop condition | fSCL ≤ 100 kHz | 4 | - | - | µs | |
| fSCL ≤ 400 kHz | 0.6 | - | - | ||||
| fSCL ≤ 1 MHz | 0.26 | - | - | ||||
| - | 2 | - | TSCL | ||||
| tBUF | Bus free time between a Stop and Start condition | fSCL ≤ 100 kHz | 4.7 | - | - | µs | |
| fSCL ≤ 400 kHz | 1.3 | - | - | ||||
| fSCL ≤ 1 MHz | 0.5 | - | - | ||||
| - | 2 | - | TSCL | ||||
Note:
- These parameters are for design guidance only and are not production tested.
| Symbol | Description | Condition | Min. | Typ. | Max. | Unit | ||
|---|---|---|---|---|---|---|---|---|
| tHD;DAT | Data hold time | Host(3) | fCLK_PER = 5 MHz | SDAHOLD = 0x00 | - | 800 | - | ns |
SDAHOLD = 0x01 | 830 | 850 | 950 | |||||
SDAHOLD = 0x02 | 830 | 850 | 950 | |||||
SDAHOLD = 0x03 | 830 | 850 | 1270 | |||||
| fCLK_PER = 10 MHz | SDAHOLD = 0x00 | - | 400 | - | ||||
SDAHOLD = 0x01 | 430 | 450 | 550 | |||||
SDAHOLD = 0x02 | 430 | 450 | 580 | |||||
SDAHOLD = 0x03 | 430 | 550 | 1270 | |||||
| fCLK_PER = 20 MHz | SDAHOLD = 0x00 | - | 200 | 220 | ||||
SDAHOLD = 0x01 | 230 | 250 | 350 | |||||
SDAHOLD = 0x02 | 260 | 450 | 580 | |||||
SDAHOLD = 0x03 | 380 | 600 | 1270 | |||||
| tHD;DAT | Data hold time | Client(4) | All Frequencies | SDAHOLD = 0x00 | 90 | 150 | 220 | ns |
SDAHOLD = 0x01 | 130 | 200 | 350 | |||||
SDAHOLD = 0x02 | 260 | 400 | 580 | |||||
SDAHOLD = 0x03 | 390 | 550 | 1270 | |||||
Note:
- These parameters are for design guidance only and are not covered by production test limits.
- SDAHOLD is the data hold time after the SCL signal is detected as being low. The actual hold time is, therefore, higher than the configured hold time.
- For Host mode, the data
hold time is whatever is largest of the following:
- 4×tCLK_PER + 50 ns (typical)
- SDAHOLD configuration + SCL filter delay
- For Client mode, the hold time
is given by:
- SDAHOLD configuration + SCL filter delay