33.9 External Reset Characteristics
| Mode | Description | Condition | Min. | Typ. | Max. | Unit |
|---|---|---|---|---|---|---|
| VVIH_RST | Input Voltage for RESET | 0.7 × VDD | - | VDD + 0.2 | V | |
| VVIL_RST | Input Low Voltage for RESET | -0.2 | - | 0.3 × VDD | ||
| tMIN_RST | Minimum pulse width on RESET pin | - | - | 2.5(1) | µs | |
| Rp_RST | RESET pull-up resistor | VReset = 0V | 20 | 35 | 50 | kΩ |
Note:
- These parameters are for design guidance only and are not production tested.