12.10.4 PIE2
Note: Bit PEIE of the INTCON register must be
set to enable any peripheral interrupt controlled by registers PIE1 through
PIE6.
Name: | PIE2 |
Offset: | 0x0098 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
CCP2IE | CCP1IE | TMR6IE | TMR4IE | TMR2IE | TMR3GIE | TMR3IE | |||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | ||
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit 6 – CCP2IE CCP2 Interrupt Enable
Value | Description |
---|---|
1 | CCP2 interrupts are enabled |
0 | CCP2 interrupts are disabled |
Bit 5 – CCP1IE CCP1 Interrupt Enable
Value | Description |
---|---|
1 | CCP1 interrupts are enabled |
0 | CCP1 interrupts are disabled |
Bit 4 – TMR6IE TMR6 Interrupt Enable
Value | Description |
---|---|
1 | TMR6 interrupts are enabled |
0 | TMR6 interrupts are disabled |
Bit 3 – TMR4IE TMR4 Interrupt Enable
Value | Description |
---|---|
1 | TMR4 interrupts are enabled |
0 | TMR4 interrupts are disabled |
Bit 2 – TMR2IE TMR2 Interrupt Enable
Value | Description |
---|---|
1 | TMR2 interrupts are enabled |
0 | TMR2 interrupts are disabled |
Bit 1 – TMR3GIE TMR3 Gate Interrupt Enable
Value | Description |
---|---|
1 | TMR3 Gate interrupts are enabled |
0 | TMR3 Gate interrupts are disabled |
Bit 0 – TMR3IE TMR3 Interrupt Enable
Value | Description |
---|---|
1 | TMR3 interrupts are enabled |
0 | TMR3 interrupts are disabled |