1 MPLAB® Harmony 3 TCP/IP Application for SAM E70/V71 Family
MPLAB® Harmony 3 is an extension of the MPLAB® ecosystem for creating embedded firmware solutions for Microchip 32-bit SAM and PIC microcontroller and microprocessor devices.
This repository contains multiple applications that demonstrate communication over TCP/IP using well known protocols like TCP, UDP, HTTP, SMTP, etc.
Code Examples
The following applications are provided to demonstrate the typical or interesting usage models of one or more peripheral libraries.
| Name | Description |
|---|---|
| berkeley_tcp_client | TCP/IP Berkeley TCP Client Application |
| berkeley_tcp_server | TCP/IP Berkeley TCP Server Application |
| berkeley_udp_client | TCP/IP Berkeley UDP Client Application |
| berkeley_udp_relay | TCP/IP Berkeley UDP Relay Application |
| berkeley_udp_server | TCP/IP Berkeley UDP Server Application |
| iperf_demo | TCP/IP IPERF Demo Application |
| snmpv3_nvm_mpfs | TCP/IP SNMP & Secure Web Server NVM MPFS Application |
| snmpv3_sdcard_fatfs | TCP/IP SNMP & Secure Web Server SDCARD with FATFS Application |
| tcpip_client_server | TCP/IP TCP and UDP Client Server Application |
| tcpip_tcp_client | TCP/IP TCP Client Application |
| tcpip_tcp_client_server | TCP/IP TCP Client Server Application |
| tcpip_tcp_demo_at24mac | TCP/IP TCP Client Server AT24MAC Application |
| tcpip_tcp_server | TCP/IP TCP Server Application |
| tcpip_udp_client | TCP/IP UDP Client Application |
| tcpip_udp_client_server | TCP/IP UDP Client Server Application |
| tcpip_udp_server | TCP/IP UDP Server Application |
| web_ftp_server_mpfs_fatfs | TCP/IP Secure WEB & FTP Server NVM MPFS & SDCARD FATFS Application |
| web_net_server_nvm_mpfs | TCP/IP Secure WEB Server NVM MPFS Application |
| web_net_server_sdcard_fatfs | TCP/IP Secure WEB Server SDCARD FATFS Application |
| wolfmqtt_demo | TCP/IP Secured MQTT Server Application |
| wolfssl_tcp_client | TCP/IP Secured TCP Client Application |
| wolfssl_tcp_server | TCP/IP Secured TCP Server Application |