3.9 GPIO Header (J401 and J402)
The PIC32 WFI32 2.0 Curiosity HPC Board has two GPIO headers (J401 and J402) that provide access to some of the GPIO pins on the WFI32E04 Module. The MCLR Reset signal is also available on GPIO header 1 (J401). The following table lists the details of the GPIO header.
| Pin Number | Pin on GPIO Header | Pin Description of GPIO Header | Pin on the WFI32E04 Module(1)(2) |
|---|---|---|---|
| J401-1 | 3V3_PKOB | VCC | NC |
| J401-2 | GND | Ground | GND |
| J401-3 | RF_FE_8/RPK9 | GPIO | RF_FE_8/RPK9/RK9 |
| J401-4 | SCK2/RPA11 | GPIO | SCK2/RPA11/RA11 |
| J401-5 | RF_FE_5/RPK11 | GPIO | RF_FE_5/RPK11/RK11 |
| J401-6 | RF_FE_7/RPK8 | GPIO | RF_FE_7/RPK8/RK8 |
| J401-7 | RF_FE_6/RPK10 | GPIO | RF_FE_6/RPK10/RK10 |
| J401-8 | SDA2/RPA3 | GPIO | SDA2/RPA3/RA3 |
| J401-9 | RF_FE_4/RPK1 | GPIO | RF_FE_4/RPK1/RK1 |
| J401-10 | RF_FE_2/RPK3 | GPIO | RF_FE_2/RPK3/RK3 |
| J401-11 | ANA0/RPB12 | GPIO | ANA0/RPB12/RB12 |
| J401-12 | MCLR | Reset pin | MCLR |
| J401-13 | INT0/AN17/CVD17/CVDR17/RPA10 | GPIO | INT0/AN17/CVD17/CVDR17/RPA10/RA10 |
| J401-14 | VBUSON/CVD1/CVDR1/CVDT6/AN1/RPB1 | GPIO | VBUSON/CVD1/CVDR1/CVDT6/AN1/RPB1/RB1 |
| J401-15 | U1TX | UART1 transmit output | U1TX/RA9 |
| J401-16 | BT_CLK_OUT/RPK4 | GPIO | BT_CLK_OUT/RPK4/RK4 |
| J401-17 | SQICS1/RPC0 | GPIO | SQICS1/RPC0/RC0 |
| J401-18 | U1RTSn | UART1 request to send handshaking signal | U1RTSn/RA7 |
| J401-19 | U1RX | UART1 receive input | U1RX/RA8 |
| J401-20 | SQID1/RPC3 | GPIO | SQID1/RPC3/RC3 |
| J401-21 | U1CTSn | UART1 Clear-to-Send handshaking signal | U1CTSn/RA6 |
| J401-22 | SCL2/RPA2 | GPIO | SCL2/RPA2/RA2 |
| J401-23 | GND | Ground | GND |
| J401-24 | 3V3_PKOB | VCC | NC |
Note:
| |||
| Pin Number | Pin on GPIO Header | Pin Description of GPIO Header | Pin on WFI32E04 Module(1)(2) |
|---|---|---|---|
| J402-1 | AN0/RPB0 | GPIO | AN0/RPB0/RB0 |
| J402-2 | SQID3/RPC1 | GPIO | SQID3/RPC1/RC1 |
| J402-3 | USBID/AN2/CVD2/CVDR2/CVDT5/RPB2 | GPIO | USBID/AN2/CVD2/CVDR2/CVDT5/RPB2/RB2 |
| J402-4 | SQICS0/RPA0 | GPIO | SQICS0/RPA0/RA0 |
| J402-5 | SQID2/RPC2 | GPIO | SQID2/RPC2/RC2 |
| J402-6 | PGC2/AN4/CVD4/CVDR4/CVDT3/RPB4 | GPIO | PGC2/AN4/CVD4/CVDR4/CVDT3/RPB4/RB4 |
| J402-7 | SQICLK/RPC5 | GPIO | SQICLK/RPC5/RC5 |
| J402-8 | SQID0/RPC4 | GPIO | SQID0/RPC4/RC4 |
| J402-9 | SCK1/RPC6 | GPIO | SCK1/RPC6/RC6 |
| J402-10 | SPI1CS/RPA1 | GPIO | SPI1CS/RPA1/RA1 |
| J402-11 | SDO1/RPC8 | GPIO | SDO1/RPC8/RC8 |
| J402-12 | PGD2/AN5/CVD5/CVDR5/CVDT2/RTCC/RPB5 | GPIO | PGD2/AN5/CVD5/CVDR5/CVDT2/RTCC/RPB5/RB5 |
| J402-13 | SDI1/RPC7 | GPIO | SDI1/RPC7/RC7 |
| J402-14 | GND | Ground | GND |
Note:
| |||