The PIC32 WFI32 2.0 Curiosity HPC Board includes headers to
mount different Ethernet PHY daughter boards to implement a complete Ethernet node for
networking. The PIC32 WFI32 2.0 Curiosity HPC Board uses the
LAN8720A PHY daughter board (AC320004-3) as an example to demonstrate the Ethernet
functionality.
The Microchip LAN8720A PHY daughter board is populated with a small footprint RMII 10/100
Ethernet transceiver (LAN8720A). This daughter board enables Ethernet communication with a
variety of Microchip development boards. The following table provides the pin details and
descriptions of the Ethernet PHY daughter board header (J405 and J406).Figure 3-8. Ethernet PHY Daughter Board Header (J405, J406) Pinout
Pin Description of Ethernet PHY Daughter Board Header
Pin on WFI32E04
Module(1)(2)
J405-1
TX_EN
Ethernet Transmit Enable
CVDT11/ETXEN/RPC13/RC13
J405-2
TXDO
Ethernet Transmit Data 0
CVDT13/ETXD0/RPC15/RC15
J405-3
TXD1
Ethernet Transmit Data 1
CVDT12/ETXD1/RPC14/RC14
J405-4
NC
Not connected
NC
J405-5
NC
Not connected
NC
J405-6
GND
Ground
GND
J405-7
XTALI
Clock output
NC
J405-8
CLK_IN
Clock input
ETH_CLK_OUT/CVDT10/RPC12/RC12
J405-9
GND
Ground
GND
J405-10
+3V3
Input power supply
NC
J405-11
NC
Not connected
NC
J405-12
NC
Not connected
NC
J406-13
NC
Not connected
NC
J406-14
NC
Not connected
NC
J406-15
RXD1
Ethernet Receive Data 1
CVDT8/ERXD1/RPC10/RC10
J406-16
RXD0
Ethernet Receive Data 0
CVDT9/ERXD0/RPC11/RC11
J406-17
RX_ER
Ethernet Receive Error
CVDT7/ERXERR/RPC9/RC9
J406-18
CRS_DV
Ethernet Carrier Sense – Rx Data Valid Input
CVDT14/ERXDV/RPK12/RK12
J406-19
MDC
Ethernet Management Data Clock Output
CVDT16/EMDC/RPK14/RK14
J406-20
MDIO
Ethernet Management Data Input Output
CVDT15/EMDIO/RPK13/RK13
J406-21
INT
Interrupt output
PTA_BT_PRIO/RPK6/RK6
J406-22
RST
System Reset
AN14/ANN0/CVD14/CVDR14/RPA14/RA14
J406-23
NC
Not connected
NC
J406-24
NC
Not connected
NC
Note:
These are Peripheral Pin
Select (PPS) pins. The user can configure them for any of the supported
peripheral functions based on the end user application.
For more details on the WFI32E04 pins, refer to the PIC32MZ W1 MCU and
WFI32 Module with Wi-Fi® and Hardware-Based Security
Accelerator Data Sheet (DS70005425).