This chapter describes the hardware features of the PIC32 WFI32 2.0 Curiosity HPC Board. Figure 3-1. PIC32 WFI32 2.0 Curiosity HPC Board Block
Diagram
Note:
Using Microchip’s total system solution, which includes complementary
devices, software drivers and reference designs, is highly recommended
to ensure the proven performance of the PIC32 WFI32 2.0 Curiosity HPC Board. For more details, go
to support.microchip.com or contact your local
Microchip Sales office.
Table 3-1. Microchip Components used in PIC32 WFI32 2.0 Curiosity HPC Board
S.No.
Designator
Manufacturer Part Number
Description
1
Q500, Q601, Q602
TN2106K1-G
MCHP Analog MOSFET N-CH TN2106 60V 280 mA 360 mW 2.5R SOT23-3
2
U200, U201
MCP1727T-ADJE/MF
MCHP Analog LDO 0.8V-5V MCP1727T-ADJE/MF DFN-8
3
U202
MIC4721YMM-TR
IC REG BUCK ADJ 1.5A 10MSOP
4
U204
MIC2005A-1YM5-TR
MCHP Analog Power Switch 5.5V 500 mA MIC2005A-1YM5-TR SOT-23-5
5
U300
TC1047AVNBTR
MCHP Analog Temperature Sensor -40°C to +125°C TC1047AVNBTR SOT-23-3
6
U301
SST26VF032B-104I/SM
MCHP Memory Serial Flash SST26VF032B-104I/SM SOIJ-8