The maximum input voltage from the external 5V supply must not exceed 5.5V. Applying a supply voltage higher than 5.5V can damage the board.
The following figure illustrates the jumper positions that power the PIC32 WFI32 2.0 Curiosity HPC Board.Figure 3-2. Jumper Configuration for Power Input
The following table provides details about the jumper configuration.