3.12 Serial Flash (U301)
The PIC32 WFI32 2.0 Curiosity HPC Board has an on-board 32 Mb external Serial Flash (SST26VF032B) (U301) memory for storage of data. This Serial Flash (U301) can be interfaced with the WFI32E04 Module either over the SPI or SQI by selecting the available resistor jumper options. The following tables provide the details of the Serial Flash pin connection over SPI1 and SQI.
| Pin Number | Pin on SPI Serial Flash (SST26VF032B) | Pin Description of Serial Flash | Pin on the WFI32E04 Module(1) |
|---|---|---|---|
| U301-1 | CE | Chip Enable | SPI1CS/RPA1/RA1 |
| U301-2 | SO | Serial Data Output for SPI mode | SDI1/RPC7/RC7 |
| U301-3 | WP | Write-Protect | NC |
| U301-4 | VSS | Ground | GND |
| U301-5 | SI | Serial Data Input for SPI mode | SDO1/RPC8/RC8 |
| U301-6 | SCK | Serial clock | SCK1/RPC6/RC6 |
| U301-7 | HOLD | Hold | NC |
| U301-8 | VDD | Input power supply | NC |
Note:
| |||
| Pin Number | Pin on Serial Flash (SST26VF032B) | Pin Description of Serial Flash | Pin on the WFI32E04 Module(1) |
|---|---|---|---|
| U301-1 | CE | Chip Enable | SQICS0/RPA0 or SQICS1/RPC0/RC0(2) |
| U301-2 | SIO1 | Serial Data Output for SPI mode | SQID1/RPC3/RC3 |
| U301-3 | SIO2 | Write-Protect | SQID2/RPC2/RC2 |
| U301-4 | VSS | Ground | GND |
| U301-5 | SIO0 | Serial Data Input for SPI mode | SQID0/RPC4/RC4 |
| U301-6 | SCK | Serial clock | SQICLK/RPC5/RC5 |
| U301-7 | SIO3 | Hold | SQID3/RPC1/RC1 |
| U301-8 | VDD | Input power supply | NC |
Note:
| |||
The following table provides the details about the resistor mounting instructions for the selection of either the SPI or SQI.
| SPI (Default) | SQI | ||
|---|---|---|---|
| Mount | Remove | Mount | Remove |
| R313, R318 | R320, R324 | R320, R324 | R313, R318 |
| R323, R325 | R326. R319, R321 | R326, R319, R321 | R323, R325 |