3.6 Switches
The following switches are available on the PIC32 WFI32 2.0 Curiosity HPC Board:
- User-configurable switch (SW300)
- User-configurable switch (SW302)
- Reset switch (SW301) – Connected with MCLR signal of the WFI32E04 Module
| Switch Name | Description | Pin on WFI32E04 Module |
|---|---|---|
| SW300 | User configurable switch (SW300) | INT0/AN17/CVD17/CVDR17/RPA10/RA10 |
| SW302 | User configurable switch (SW302) | PGC4/TCK/AN8/CVD8/CVDR8/RPB8/RB8 |
| MCLR | Reset switch (SW301) | MCLR |
Note: By default, the resistor (R339) is DNP on the PIC32 WFI32 2.0 Curiosity HPC Board. If using the user configurable switch (SW302), the user must mount the resistor (R339) on the PIC32 WFI32 2.0 Curiosity HPC Board. While using the QT7/QT8/T9 XPRO kit, the user must demount the resistor (R339). | ||