13.11.1 Add Path Analysis Set Dialog Box

Use the Add Path Analysis Set dialog box to specify a custom path analysis set.

To open the Add Path Analysis Set dialog box from the SmartTime Timing Analyzer, choose any path and right-click to select Add Set.

Note: The Analysis menu is available only in Maximum or Minimum Delay Analysis view.
Figure 13-88. Add Path Analysis Set Dialog Box

???