21.2.2 Running the Tcl
(Ask a Question)From Windows command-line, the following command runs the
libero.tcl
and creates the Libero SoC
project.C:/Microchip/Libero/Designer/bin/libero.exe SCRIPT:<$Tcl_source_directory>/libero.tcl
After successful execution of Tcl script, the Libero project is created within the Tcl source directory.
For more examples on basic and advanced Libero SoC Tcl, see Libero SoC Design Suite Tcl Examples.