21.14.12 sb_configure_envm

Description

This Tcl command is used to specify a .cfg file with all clients information in the ENVM tab of the Memories page in the System Builder component.

sb_configure_envm \
-component_name {component_name} \
-cfg_file {file_path}

Arguments

ParameterTypeDescription
-component_name {component_name}stringMandatory. Name of the system builder component.
-cfg_file <file_path>stringMandatory. Path of the configuration file (.cfg) used to configure the ENVM.

Example

sb_configure_envm -component_name {sb} -cfg_file{./ENVM.cfg}