4.5.4 Downloading Firmware Cores
(Ask a Question)You can download firmware cores and store them in the same vault location as the DirectCore and Sg cores.
To download firmware cores and store them in the same vault location as the DirectCore and Sg cores, perform the following procedure:
- Access the Microchip Firmware Catalog.
- Scroll to the bottom of the page, and then click Software Downloads.
-
Under Firmware Catalog, click the link to download the
Firmware Catalog.
After you perform this procedure, the Internet connection is no longer required to use Libero.