20.2.6 Programming the Application Bitstream
(Ask a Question)To program the application bit stream:
- Use Libero SoC or FlashProExpress to program the FPGA fabric array, sNVM, eNVM and any security settings.
- Use Libero SoC to program any eNVM client.
Note: SoftConsole must be used to program
the Boot mode.
Alternatively, you can also perform the following steps:
- Use SoftConsole to program the eNVM
with the First Stage Boot image.
- Select the project you want programmed to eNVM in SoftConsole’s Project Explorer pane.
- Click the PolarFire SoC Boot Mode 1 external tool.
For more information, see PolarFire SoC Software Development and Tool Flow User Guide .